Active and preferred
RoHS Compliant
Lead-free

IRS20752L

200 V single high-side gate driver IC with single input
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS20752L
IRS20752L
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    10 V to 18 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.16 A
  • Output Current (Sink)
    0.24 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    215 ns
  • Turn On Propagation Delay
    140 ns
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    8 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    200 V
OPN
IRS20752LTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 200 V high side gate driver IC with typical 0.16 A source and 0.24 A sink currents in 6 Lead SOT23 package for IGBTs and MOSFETs .

Features

  • Floating driver for bootstrap op.
  • Fully operational to +200 V
  • Operational to +600 V (IRS25752L)
  • Operational to +100 V (IRS10752L )
  • Excellent dv/dt immunity
  • Excell. negative vs trans. immunity
  • Wide Vcc range
  • UVLO on low-side and high-side
  • Schmitt-trigger input
  • Output in phase with input

Applications

Diagrams

Circuit_Diagramm_IRS20752L
Circuit_Diagramm_IRS20752L
Circuit_Diagramm_IRS20752L Circuit_Diagramm_IRS20752L Circuit_Diagramm_IRS20752L

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }